Product  B2NF85H-QR20-CNX4-2H1150

Dynamic Inclinometer

CANopen

Order number: 100046440
    • Rectangular, plastic, Ultem
    • Status displayed via LED
    • Angle detection over two axes with ±85° measuring range
    • Recording of the rotation rate over three axes with a measuring range of ±1000°/s
    • Recording of the acceleration over three axes with a measuring range of ±4 g
    • Temperature detection from -40…85 °C
    • High protection class IP68/IP69K
    • Increased interference immunity 100 V/m acc. to ISO 11452-2, 200 mA acc. to ISO 11452-4
    • Protection against conducted interference acc. to ISO 7637-2 severity degree Level 4 and load dump acc. to ISO 16750-2 for 12-V/24-V systems
    • Withstands rapid temperature change
    • 8…36 VDC
    • Connector, M12 × 1, 5-pin, CAN in, CAN out
    • Acc. to CiA 301, CiA 305, CiA 410
#

General data

EAN 4047101628906
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90318080000
Country of origin DE
Weight 91 g

Technical Data

Measuring principle Combination of gyroscopes and accelerometers
Measuring range -85…85°
Number of measuring axes 2
Construction size 71.6 x 62.6 x 20 mm
Operating voltage 8…36 VDC
Communication protocol CANopen
Electrical connection Connector, M12 × 1
Housing material Plastic, Ultem
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

Connectivity accessories

6931034
6933244
6931036
6933247

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top